int strcmp(const char *, const char *) __ATTR_PURE__
The strcmp() function compares the two strings s1
and s2
.
The strcmp() function returns an integer less than, equal to, or greater than zero if s1
is found, respectively, to be less than, to match, or be greater than s2
. A consequence of the ordering used by strcmp() is that if s1
is an initial substring of s2
, then s1
is considered to be "less than" s2
.