Limits of specified-width integer types
INT8_MAX
INT8_MIN
UINT8_MAX
INT16_MAX
INT16_MIN
UINT16_MAX
INT32_MAX
INT32_MIN
UINT32_MAX
INT64_MAX
INT64_MIN
UINT64_MAX
Parent topic:
<stdint.h>: Standard Integer Types