static __inline__ __attribute__((__always_inline__)) void wdt_enable(const uint8_t value)
Enable the watchdog timer, configuring it for expiry after timeout
(which is a combination of the WDP0
through WDP2
bits to write into the WDTCR
register; For those devices that have a WDTCSR
register, it uses the combination of the WDP0
through WDP3
bits).
See also the symbolic constants WDTO_15MS
et al.