Limits of fastest minimum-width integer types
INT_FAST8_MAX
INT_FAST8_MIN
UINT_FAST8_MAX
INT_FAST16_MAX
INT_FAST16_MIN
UINT_FAST16_MAX
INT_FAST32_MAX
INT_FAST32_MIN
UINT_FAST32_MAX
INT_FAST64_MAX
INT_FAST64_MIN
UINT_FAST64_MAX
Parent topic:
<stdint.h>: Standard Integer Types