size_t strlcat(char *, const char *, size_t)
Appends src
to string dst
of size siz
(unlike strncat(), siz
is the full size of dst
, not space left). At most siz-1
characters will be copied. Always NULL terminates (unless siz
<= strlen(dst)
).
The strlcat() function returns strlen(src) + MIN(siz, strlen(initial dst)). If retval >= siz, truncation occurred.
The strlcat() function returns strlen(src) + MIN(siz, strlen(initial dst)). If retval >= siz, truncation occurred.