reti()
Returns from an interrupt routine, enabling global interrupts. This should be the last command executed before leaving an ISR defined with the ISR_NAKED attribute.
This macro actually compiles into a single line of assembly, so there is no function call overhead.