DST_END_MONTH

Daylight Saving function for the USA. To utilize this function, you must
 #include <util/usa_dst.h> 
and
 set_dst(usa_dst); 

Given the time stamp and time zone parameters provided, the Daylight Saving function must return a value appropriate for the tm structures' tm_isdst element. That is...

0 : If Daylight Saving is not in effect.

-1 : If it cannot be determined if Daylight Saving is in effect.

A positive integer : Represents the number of seconds a clock is advanced for Daylight Saving. This will typically be ONE_HOUR.

Daylight Saving 'rules' are subject to frequent change. For production applications it is recommended to write your own DST function, which uses 'rules' obtained from, and modifiable by, the end user ( perhaps stored in EEPROM ).