The dual Controller Area Network (CAN) interface is equipped with two MCP2542 transceivers. The MCP2542 is a high-speed CAN transceiver that provides the interface between the CAN protocol controller and the physical two-wire bus. Input/output signals from the transceiver are connected to a screw connector (J6).