Power Sources
Two options are available to power up the SAMA5D2-ICP board:
Through an external AC to DC +5V wall adapter connector (J1 – default configuration)
Through the USB Micro-AB connector on the J-Link-OB Embedded Debugger interface (J16)
Table 1.
Electrical Characteristics
Electrical Parameter
Value
Input voltage
5VCC
Maximum input voltage (limits)
6VCC
Maximum DC 3.3V current available
1.2A
I/O voltage
3.3V only
Parent topic:
Product Overview