Characteristic | Specification |
---|---|
Board | SAMA5D2-ICP |
Board supply voltage | External and USB-powered |
Temperature | Operating: 0°C to +70°C Storage: –40°C to +85°C |
Relative humidity | 0 to 90% (non-condensing) |
Main board dimensions | 150 × 100 × 20 mm |
RoHS status | Compliant |
Board identification | SAMA5D2-ICP Industrial Connectivity Platform |