The SAMA5D2-ICP includes two main debugging interfaces to provide debug
level access to the SAMA5D27:
- One UART through the USB J-Link-CDC
- Two JTAG interfaces, one connected directly to the MPU using connector J18 and one
through the J-Link-OB interface USB port J16