Clock Generator

The clock sources of choice for the communication peripherals are MEMS oscillators.

The DSC1001 is a silicon MEMS-based CMOS oscillator offering excellent jitter and stability performance over a wide range of supply voltages and temperatures.

The DSC6000 family of MEMS oscillators combines industry-leading low power consumption with ultra-small packages.

Each communication interface uses its own source oscillator: