The SAMA5D2-ICP board features five tamper pins for static or dynamic intrusion detections and PIO pins for free use.
For a description of intrusion detection, refer to the SAMA5D2 data sheet, section “Security Module”.
Contact a Microchip Sales Representative for further details.
The table below describes the pin assignment of PIOBU connector J24.
Signal | Pin No. | Signal | |
---|---|---|---|
PIOBU2 | 1 | 2 | PIOBU3 |
PIOBU4 | 3 | 4 | PIOBU5 |
PIOBU6 | 5 | 6 | PC30 |
PC9 | 7 | 8 | PC25 |
PD31 | 9 | 10 | GND |
The PIOBU connector is not populated and its position on the board is depicted below.