Processor

The Microchip SAMA5D2 Series is a high-performance, power-efficient embedded MPU based on the Arm Cortex-A5 processor running up to 500 MHz, with support for multiple memories such as DDR2, DDR3, DDR3L, LPDDR1, LPDDR2, LPDDR3, and QSPI Flash. The devices integrate powerful peripherals for connectivity and user interface applications, and offer advanced security functions (Arm TrustZone®, tamper detection, secure data storage, etc.), as well as high-performance cryptoprocessors AES, SHA and TRNG.

For more information about the SAMA5D27 MPU, refer to the SAMA5D2 Series data sheet.