The SAMA5D27 features a DDR/SDR memory interface and an External Bus Interface (EBI) to enable interfacing to a wide range of external memories and to a wide range of parallel peripherals.
This section describes the memory devices mounted on the SAMA5D2-ICP board:
Additional memory can be added to the board by:
Support is dependent upon driver support in the OS.