USB-B Hub Interface

The USB2534 is a low-power, full-featured, OEM configurable, high-speed USB 2.0 compliant hub with four downstream ports

All downstream USB 2.0 ports include a high current port power controller with LED indicator. Downstream port power is distributed by four independent power switches MIC2026 at up to 500 mA per port.

Note: Make sure the connected devices' current requirement does not exceed the total current available from 5V DC (500 mA per port).