The SAMA5D2-ICP board features one RGB LED. The three LED cathodes are controlled via GPIO PWM pins.
The connection of the LEDs to the MPU and the function of each GPIO is depicted in the table below.
Signal | PIO | Function |
---|---|---|
LED_RED | PB0 | PWMH1 |
LED_GREEN | PB1 | PWML1 |
LED_BLUE | PA31 | PWML0 |