Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | ENABLE | ||||||
0x01 ... 0x03 |
Reserved | |||||||||
0x04 | EVCTRL | 7:0 | DATARDYEO | |||||||
0x05 ... 0x07 |
Reserved | |||||||||
0x08 | INTENCLR | 7:0 | DATARDY | |||||||
0x09 | INTENSET | 7:0 | DATARDY | |||||||
0x0A | INTFLAG | 7:0 | DATARDY | |||||||
0x0B ... 0x1F |
Reserved | |||||||||
0x20 | DATA | 7:0 | DATA[7:0] | |||||||
15:8 | DATA[15:8] | |||||||||
23:16 | DATA[23:16] | |||||||||
31:24 | DATA[31:24] |