5.1 WILCS02 Linux Release v3.0
The following are key enhancements and bug fixes in WILCS02 Linux Release v3.0:
New Features:
- WFA Certified
- Wi-Fi / BLE Co-existence
- Regulatory Domain Support
- WILC/WILCS02 unified driver on Kernel v6.6
Fixes:
- Fixed WFA Certification issues
- Fixed 802.11 power-save not handling the QoS null frames
- Fixed AP Mode to extract the HT, WMM IEs
- Fixed the A-MSDU packet corruption in Rx path
- Improved the Tx-Struck algorithm
- Improved Performance
- Fixed SAMA5D27 SPI throughput issues
- Fixed SoftAP PMF issues
Known issues:
- In softAP mode, crashes occasionally occur during iPerf tests.
- TX throughput in softAP mode is not optimized
Notes:
- cmd53 error occur with the SDIO host interface during the first time initialization after loading a new firmware. The system is capable of self-recovery.
- The first time driver initialization fails (cmd52 error displayed) when the reset button on the host EVB board is pressed to reboot.. The system is capable of self-recovery.