5.2 WILCS02 Linux Release v2.0
The following are key enhancements and bug fixes in WILCS02 Linux Release v2.0:
New Features:
- SDIO-SPI Mode support Over MMC-SPI
- Firmware Sideloading over bus interface
- 802.11 Power Save Mode
- Calibration Algorithm v2.2
- Strap-pin handling to support SDIO 4 Bit/SPI Mode selection
- Regulatory Domain - Statically configured via gain table programming in the firmware
- Improved TPC alogorithm
- Enhanced logging with software watchdog reset support
Fixes:
- Fixed SoftAP WPA connection issue
- Fixed fast alarm issues
- Fixed STA/SoftAP connectivity in high traffic environment
- Fixed MAC HW PRNG is not seeded
- Fixed the Scan overlap/timer/results issues
- Fixed STA responding to spoofed frames under a PMF connection
- Fixed the "unicast Deauth/Dissoc frames" issues
- Fixed the shared-packet fairness algorithm
- Fixed the Auto-rate algorithm issues
Known Issues:
-
Rare WILCS02 crash during automatic transmit power adjustments with 802.11 powersave enabled
- Rare crash observed while deleting the STA in the SoftAP mode in the firmware.
- Observed crash in SPI bus interface in high throughput environment
- Channel change event doesnt report disconnection or roaming
- "SA Query” failed to send in the SoftAP mode when PMF is enabled.