42.4 I/O Lines Description

Table 42-2. I/O Lines Description
Signal Name Description Type
ISC_PCK Image Sensor Pixel clock Input
ISC_D[11:0] Image Sensor Data Input
ISC_VSYNC Image Sensor Vertical Synchro Input
ISC_HSYNC Image Sensor Horizontal Synchro Input
ISC_FIELD Field Identification Signal Input
ISC_MCK Image Sensor Main clock Output
MIPI_CLKP MIPI DPHY differential output clock lane Input/Output
MIPI_CLKN
MIPI_DP0 MIPI DPHY differential output data lane 0 Input/Output
MIPI_DN0
MIPI_DP1 MIPI DPHY differential output data lane 1 Input/Output
MIPI_DN1
MIPI_REXT Calibration reference resistor Input/Output