Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Architecture: | SAMA7 | = Arm Cortex-A7 CPU |
Product Group: | G54 | = 343-ball general-purpose microprocessors |
Carrier Type | Blank | = Standard packaging (tray) |
T | = Tape and reel | |
Temperature Range: | V | = -40°C to +105°C (industrial) |
E | = -40°C to +125°C (automotive) | |
Package: | 4HB | = 343-ball TFBGA |
Pattern: | Blank | = Non-automotive applications |
VAO | = Automotive applications |
Description:
- SAMA7G54T-E/4HBVAO = Arm Cortex-A7 general-purpose microprocessor, tape and reel, automotive temperature, 343-ball TFBGA package, automotive applications
Note: Tape and Reel identifier only appears in the
catalog part number description. This identifier is used for ordering purposes and
is not printed on the device package.