40.3.1 Clocks
In addition to MCK0, MCK1 and MCK2, the following clocks must be started to run the image subsystem:
- CSI2 GCLK input
- MCK3, that can be sourced from a dedicated IMGPLL
All clocks shown in the block diagram are subdivisions of these clocks.