73.2 Embedded Characteristics
- Compliant with Enhanced HCI Rev 1.0 Specification
- Compliant with USB V2.0 High-speed Specification
- Supports high-speed 480 Mbps
- Compliant with Open HCI Rev 1.0 Specification
- Compliant with USB V2.0 Full-speed and Low-speed Specification
- Supports both low-speed 1.5 Mbps and full-speed 12 Mbps USB devices
- Root Hub Integrated with Downstream USB HS Ports
- Embedded USB Transceivers
- Supports Power Management
- Three High-Speed (EHCI) and Full-Speed (OHCI) Hosts (A, B and C)
- Two High-Speed Devices Shared with Hosts A and B