39.5.1 I/O Lines
The analog input pins (ACC_INP0..3 and ACC_INN1..3) are multiplexed with digital functions (PIO) on the IO line. By writing the SELMINUS and SELPLUS fields in the ACC Mode Register (ACC_MR), the associated IO lines are set to Analog mode.