46.8.1 Clock Management
The transmit clock can be generated by:
- an external clock received on the TK I/O pad
- the receive clock
- the internal clock divider
The receive clock can be generated by:
- an external clock received on the RK I/O pad
- the transmit clock
- the internal clock divider
Furthermore, the transmitter block can generate an external clock on the TK I/O pad, and the receive block can generate an external clock on the RK I/O pad.
This allows the SSC to support many Host and Client mode data transfers.