54.4.11.3 Clearing Key on Tamper Event
On a tamper detection event on WKUP1..8 pins, an immediate clear of the key (internal registers) can be performed if AES_MR.TAMPCLR=1. For configuration details, refer to the section “Real-Time Clock (RTC)”.
On a tamper detection event on WKUP1..8 pins, an immediate clear of the key (internal registers) can be performed if AES_MR.TAMPCLR=1. For configuration details, refer to the section “Real-Time Clock (RTC)”.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.