68.6 Functional Description
The PWM controller is primarily composed of a clock generator module and 4 channels.
- Clocked by the peripheral clock, the clock generator module provides 13 clocks.
- Each channel can independently choose one of the clock generator outputs.
- Each channel generates an output waveform with attributes that can be defined independently for each channel through the user interface registers.