62.6.20 PHY Interface
Different PHY interfaces are supported by the Gigabit Ethernet MAC:
- MII
- RMII
- RGMIIv1.3
The RGMII should only be used for 1000 Mbps operation. The MII interface is provided for 10/100 operation and uses txd[3:0] and rxd[3:0]. The RMII interface is provided for 10/100 operation and uses txd[1:0] and rxd[1:0].