72.2 Embedded Characteristics
- 1 High-Speed Device
- 1 UTMI Transceiver Shared Between Host and Device for Each UDPHS Instance
- USB v2.0 High Speed (480 Mbits/s) Compliant
- 16 Endpoints up to 1024 Bytes
- Embedded Dual-port RAM for Endpoints
- Suspend/Resume Logic (Command of UTMI)
- Up to Three Memory Banks for Endpoints (Not for Control Endpoint)
- 16448 bytes of DPRAM