29.3.1 Chip ID Register
Name: | CHIPID_CIDR |
Offset: | 0x0 |
Reset: | 0x8016211x |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
EXT | ID[22:19] | ||||||||
Access | R | R | R | R | R | ||||
Reset | x | x | x | x | x |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ID[18:11] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ID[10:3] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ID[2:0] | 1 | VERSION[3:0] | |||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | 1 | 1 | 2 | 6 | 1 | 0 | 8 |
Bit 31 – EXT Extension Flag
Value | Description |
---|---|
0 | Chip ID has a single register definition without extension. |
1 | An extended Chip ID exists. |
Bits 27:5 – ID[22:0] Product ID
Bit 4 – 1 Must be ‘1’.
Bits 3:0 – VERSION[3:0] Version of the Device
Current version of the device.