52.2 Embedded Characteristics
- On-The-Fly Off-Chip Memory Encryption/Decryption
- Two Independent AES Cores with Independent Register Interfaces
- Configurable AES Core Security Attribute
- Compliant with FIPS Publication 197, Advanced Encryption Standard (AES)
- 128-bit Cryptographic Key
- 10 Clock Cycles Encryption/Decryption Inherent Processing Time
- Double Input Buffer Optimizes Runtime
- Encryption Mode Based on CTR Mode
- Abnormal Software Access Reports
- Register Write Protection
- Private Key Bus Access to the Private Key Internal Register Not Readable from any Peripheral or Software