70.2 Description
The USB Type-C™ Port Controller (TCPC) provides a low-level interface to the USB Battery Charging and USB Type-C PHY. It also features a register set compliant with the Universal Serial Bus Type-C™ Port Controller Interface Specification, with an access to these registers that enables a software implementation of the Universal Serial Bus Type-C™ Port Controller Interface Specification. See Reference Documents.