53.5.2 TZAESBASC Region x Top Address Register

Name: TZAESBASC_RTARx
Offset: 0x04 + x*0x08 [x=0..7]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TOP[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TOP[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TOP[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TOP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – TOP[31:0] Region x Top Address

Top Address bits [11:0] are always 0 because a region size granularity is 4 Kbytes.