69.2 Components
- 1x high-speed host (EHCI) and one full-speed host (OHCI) with three ports (PA, PB and PC) (UHPHS)
- 2x high-speed devices (Device A and Device B) shared with PA and PB (UDPHS)
- 3x USB 2.0 PHYs
- 2x USB Type-C Port Controller (TCPC)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.