48.5.3 Interrupt Sources
The SPDIFTX interface has an interrupt line connected to the interrupt controller. Handling the SPDIFTX interrupt requires programming the interrupt controller before configuring the SPDIFTX.
The SPDIFTX interface has an interrupt line connected to the interrupt controller. Handling the SPDIFTX interrupt requires programming the interrupt controller before configuring the SPDIFTX.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.