64.4 Signal Description

Table 64-1. Signal Description for External IOs
Pin Name Pin Description Type
QSCK Serial clock Output
MOSI (QIO0)123 Data output (data input/output 0) Output (input/output)
MISO (QIO1)123 Data input (data input/output 1) Input (input/output)
QIO23 Data input/output 2 Input/output
QIO33 Data input/output 3 Input/output
QIO44 Data input/output 4 Input/output
QIO54 Data input/output 5 Input/output
QIO64 Data input/output 6 Input/output
QIO74 Data input/output 7 Input/output

QCS

Peripheral chip select Output
QINT Optional. Interrupt output of an external memory device. Set to 0 if not used. Input
QDQS5678 Data strobe (input for read accesses, output for write accesses) Input
Note:
  1. MOSI and MISO are used for Single-bit SPI operation.
  2. QIO0–QIO1 are used for Dual SPI operation.
  3. QIO0–QIO3 are used for Quad SPI operation.
  4. QIO4–QIO7 are used for Octal SPI operation.
  5. QDQS is supplied by most Octal SPI memories.
  6. Pre-cycle is not supported on the QDQS signal.
  7. Preamble bits are not supported on the QDQS signal.
  8. OCTAL SDR with DQS is not supported (QSPI_IFR.DDREN=0, QSPI_IFR.WIDTH=OCT_OUTPUT/OCT_IO/OCT_CMD, QSPI_IFR.DQSEN=1).