19.3.3 Monitor Disabling by the Bootstrap
It is highly recommended to fill this word and lock the Boot Configuration Packet at the production stage, but if none of those conditions are met, writing the “MON_DIS” word can be performed by the bootstrap or by the customer application.
To write the “MON_DIS” word and lock it, an update of the Boot Configuration Packet in
the OTP memory is required. In the section OTP Memory Controller
(OTPC), refer to: