10.1 Description
The External Interrupt Controller (EIC) forwards external interrupt sources from two PIO lines to the interrupt controller by providing some pre-processing capabilities (filtering, polarity inversion, edge detection, enable).
The External Interrupt Controller (EIC) forwards external interrupt sources from two PIO lines to the interrupt controller by providing some pre-processing capabilities (filtering, polarity inversion, edge detection, enable).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.