41.1 Description
The Camera Serial Interface (CSI) receives data from a CSI-2-compliant camera sensor. A D-PHY configured as a client (RX) acts as the physical layer.
The CSI implements the MIPI CSI-2 protocol specification. The CSI-2 link protocol specification is a part of communication protocols defined by MIPI Alliance standards intended for mobile system chip-to-chip communications. The CSI-2 specification is for the image application processor communication in cameras.