75.1 343-Ball TFBGA Mechanical Characteristics
Moisture Sensitivity Level | 3 |
410 | mg |
JEDEC Drawing Reference | e3 |
J-STD-609 Classification | e8 |
Ball Land | 0.40 mm |
Nominal Ball Diameter | 0.35 mm |
Solder Mask Opening | 0.300 mm |
Solder Mask Definition | SMD |
Solder | SAC105 |