67.2 Embedded Characteristics
- Total of Six Channels
- 32-bit Channel Size
- Wide Range of Functions Including:
- Frequency measurement
- Event counting
- Interval measurement
- Pulse generation
- Delay timing
- Pulse width modulation
- Up/down capabilities
- Quadrature decoder with real time filtering reports
- 2-bit Gray up/down count for stepper motor
- Each Channel is User-Configurable and
Contains:
- Three external clock inputs
- Five internal clock inputs
- Two multipurpose input/output signals acting as trigger event
- Trigger/capture events can be directly synchronized by PWM signals
- Interrupt Line
- Read of the Capture Registers by the DMAC
- Compare and Input Edge Trigger Events for DMA
- Compare Event Fault Generation for PWM
- Register Write Protection
- Safety/Security Reports