50.1 Embedded Characteristics
- Up to 192 kHz Stereo Asynchronous Sample Rate Converter
- 8/10/12/14/16/18/20/24/32-bit Data Input/Output
- 24-bit Digital Signal Processing
- 115 dB Total Harmonic Distorsion+Noise
- Up to 4 Independent Stereo Channels
- Up to 8 DMA Channels
- Time-Division Multiplexing (TDM) Audio Streams Support
- Merge Audio Streams of Different Rates into a Single Stream
- Split an Audio Stream in Several Streams of Different Rates
- Channels Add/Drop and/or Split/Merge Capability
- Functional Safety Monitors and Reports
- Register write protection
- Detection of abnormal state in FIR filter controller