38.4.3 Battery Voltage
The battery voltage is internally connected to the channel with the highest index minus one. A fixed division factor is applied on VBAT voltage to fit the CH30 maximum input range (refer to the section “Electrical Characteristics” for the ratio value).