3.4.10.1 Serial Debug (DBGU) Port

The SAMA7D65 Curiosity Pro board features a dedicated serial port for debugging, accessible through header J34. Various interfaces can be used as a USB/Serial DBGU port bridge, such as the FTDI TTL-232R USB-to-TTL serial cable.

Figure 3-39. Serial Debug Port

The DBGU serial port uses the MCP1700/3.3V LDO to prevent any voltage higher than 3.3V from being applied to any 3.3V-only tolerant external USB-to-UART converter. For more details about the MCP1700/3.3V device, refer to the product web page.

An inexpensive level shifter solution is also implemented using two TN2106 N-channel MOSFETs.

For more details about the TN2106 device, refer to the product web page.

Table 3-25. Serial Debug Port Signal Description

PIO

Signal Name

Signal Description

PD19

DBGU0_0.DBGU_RX

UART receive data line

PD18

DBGU0_0.DBGU_TX

UART transmit data line