3.4.10.2 JTAG Debug Port

A 20-pin JTAG header (J37) is provided on the SAMA7D65 Curiosity Pro board to facilitate software development and debugging using various JTAG emulators. The interface signals have a voltage level of 3.3V.

Figure 3-40. JTAG Debug Port
Table 3-26. JTAG Connector Pin Assignment

Signal

Pin No

Pin No

Signal

VDD_3V3

2

1

VDD_3V3

GND

4

3

JTAG0_0.JTAG_NRST

GND

6

5

JTAG0_0.JTAG_TCK

GND

8

7

JTAG0_0.JTAG_TDI

GND

10

9

JTAG0_0.JTAG_TMS

GND

12

11

JTAG_RTCK

GND

14

13

JJTAG0_0.JTAG_TDO

GND

16

15

nRST0_0.nRST

GND

18

17

JTAG0_0.JTAG_NRST

GND

20

19

JTAG0_0.JTAG_TCK