5.3 Radio
This section presents information describing the properties and characteristics of the ATWILC3000A, and Wi-Fi radio transmit and receive performance capabilities of the device.
The performance measurements are taken at the RF pin assuming 50Ω impedance; the RF performance is assured for a room temperature of 25°C with a derating of 2-3 dB at boundary conditions.
Note: Measured after RF matching
network.
| Feature | Description |
|---|---|
| Part Number | ATWILC3000A |
| WLAN Standard | IEEE 802.11 b/g/n, Wi-Fi compliant |
| Host Interface | SPI, SDIO |
| Dimension | 6.0 mm x 6.0 mm |
| Frequency Range | 2.412 GHz ~ 2.472 GHz (2.4 GHz ISM Band) |
| Number of Channels | 11 for North America, and 13 for Europe and Japan |
| Modulation |
|
| Data Rate | 802.11b: 1, 2, 5.5, 11 Mbps |
| 802.11g: 6, 9, 12, 18, 24, 36, 48, 54 Mbps | |
| Data Rate (20 MHz, normal GI, 800 ns) | 802.11n: 6.5, 13, 19.5, 26, 39, 52, 58.5, 65 Mbps |
| Data Rate (20 MHz, short GI, 400 ns)(1) | 802.11n: 7.2, 14.4, 21.7, 28.9, 43.3, 57.8, 65, 72.2 Mbps |
| Operating Temperature | -40 to +85°C |
Note:
- Currently, short GI is not supported by firmware. The data sheet will be updated when the feature is supported.