9.3 DC Characteristics
The following table provides the DC characteristics for the ATWILC3000A digital pads.
| VDDIO Condition | Characteristic | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|
| VDDIOL | Input Low Voltage (VIL) | -0.30 | — | 0.60 | V |
| Input High Voltage (VIH) | VDDIO – 0.60 | — | VDDIO + 0.30 | ||
| Output Low Voltage (VOL) | — | — | 0.45 | ||
| Output High Voltage (VOH) | VDDIO – 0.50 | — | — | ||
| VDDIOM | Input Low Voltage (VIL) | -0.30 | — | 0.63 | |
| Input High Voltage (VIH) | VDDIO – 0.60 | — | VDDIO + 0.30 | ||
| Output Low Voltage (VOL) | — | — | 0.45 | ||
| Output High Voltage (VOH) | VDDIO – 0.50 | — | — | ||
| VDDIOH | Input Low Voltage (VIL) | -0.30 | — | 0.65 | |
| Input High Voltage (VIH) | VDDION – 0.60 | — | VDDIO + 0.30 (up to 3.60) | ||
| Output Low Voltage (VOL) | — | — | 0.45 | ||
| Output High Voltage (VOH) | VDDIO – 0.50 | — | — | ||
| All | Output Loading | — | — | 20 | pF |
| Digital Input Load | — | — | 6 | ||
| VDDIOL | Pad Driver Strength | 1.7 | 2.4 | — | mA |
| VDDIOM | Pad Driver Strength | 3.4 | 6.5 | — | |
| VDDIOH | Pad Driver Strength | 10.6 | 13.5 | — |