3.1.4 Hints
-
Always power up the Atmel AVR Dragon first before connecting to or powering up the target
-
AVR Dragon needs to sense the target voltage at pin 2 on the SPI(ISP) header or pin 4 on the JTAG header
-
This also applies when using the High Voltage interface
-
The High Voltage interface is set to 5V. Make sure the target board are running at 5V before using this interface off board.
-
VCC header is set to 5V, and can source max. 300mA
-
If AVR Dragon is used for programming/debugging targets on the Atmel STK500, the RESET jumper on the STK500 must be removed