3.1.3 System Requirements
The minimum hardware and software requirements are:
-
Pentium (Pentium II and above is recommended).
-
Windows® 98, Windows ME, Windows 2000, or Windows XP.
-
128 MB RAM.
-
AVR Studio® 4.12 with Service Pack 3 or Atmel Studio.
-
USB port, self-powered (500mA required).
-
Internet Connection for Software download.
Note:
Windows 95 and Windows NT does not support USB, hence cannot be used with AVR Dragon.